Unique ref.: | WICLINE_75_MAX_W |
---|---|
Brand: | WICONA |
Product family: | Windows |
Product group: | Concealed sash Concealed handle |
Width (mm): | 1400 |
Height (mm): | 2250 |
Depth (mm): | 75 |
Date of publishing: | 2019-04-30 |
Edition number: | 2 |
Type: | Showcase (model) |
TECHNICAL PERFORMANCE:
Profile technology:
Frame depth: 75 mm
Frame rebate height: 44 mm
Overall construction depth of profile system: 95mm
Profile sightlines:
Frame profiles: 74 mm
Transom profiles: 79 mm
Sash profiles, concealed: 57 mm (internal sightline)
Thermal performance:
Uw-value up to 0.81 W/(m²K) for a standard element of 1230 mm x 1480 mm and glass with a Ug-value of 0.5 W/(m²K)
Acoustic performance:
Rw (C, Ctr) up to 48 (-2;-6) dB for a standard element of 1230 mm x 1480 mm and glass with a build-up of 12 laminated acoustic/12/4/12/8 laminated acoustic
Types of opening:
Side-hung window, turn-tilt window, bottom-hung window, tilt-first window
Air permeability: Class 4
Watertightness: E750
Resistance to wind load: Class C5 / B5
Operating forces: Class 1
Mechanical strength: Class 4
Repeated opening/closing: Class 3 (20.000 cycles)
Impact resistance: Class 2
Product url: | https://www.wicona.com/en/int/products/New-products/wicline-75-max/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=vWV4-hQG3A8&feature=youtu.be |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/wicona/product/wicline_75_max_w
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Windows - Other |
---|---|
IFC classification: | Window |
UNSPSC name: | Windows |
UNSPSC code: | 301716 |
Uniclass 1.4 Code: | JL10 |
Uniclass 1.4 Description: | Windows |
Uniclass 2.0 Code: | PR-59-97 |
Uniclass 2.0 Description: | Windows |
NBS Reference Code: | 59-97 |
NBS Reference Description: | Windows |
OmniClass Number: | 23-17 13 00 |
OmniClass Title: | Windows |
Name | Value |
---|---|
Application | Perfectly designed for demanding office and residential buildings, as well as exclusive hotels |
Material | aluminium profile |
Thermal Transmittance | 1 |
Window Style | Side-hung window, turn-tilt window, bottom-hung window, tilt-first window |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | aluminium profile |
BIMobject®