Publish your products
Wilkins 350A Double Check Backflow Preventer, 2-1/2" to 10", Lead-Free*
Wilkins

Wilkins 350A Double Check Backflow Preventer, 2-1/2" to 10", Lead-Free*

The Double Check Backflow Prevention Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1015, and supplied with full port gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks shall be accessible for maintenance without removing the device from the line. The Double Check Backflow Prevention Assembly shall be a ZURN WILKINS Model 350A.

Compliance:

  • Massachusetts Approved
  • NSF 61
  • NSF 372
  • ASSE 1015
  • CSA B64.5
  • cUPC
  • UL 1469
  • IPC
  • NPCC

Features:

  • Patented Compound Check ensures reliable, long-lasting performance and improved flow characteristics
  • Installation approved and compliant in horizontal and vertical positions
  • Complete epoxy coating inside and outside of valve body eliminating exposure to corrosion
  • Lightweight design and short lay-length ensures easy, compact installation

Keywords: Double Check Backflow Preventer, zurn backflow preventer repair kit, zurn wilkins backflow preventer parts, Grooved Coupling, Bulkhead Fittings, wilkins 350a backflow, Double Check Valve, Backflow Preventer, hazard protection, shut-off valve

Technical specification
  • Unique ref.zurn-350a
  • Product familyBackflow Preventers
  • Product groupDouble Check Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)23.75
  • Width (inches)11.75
  • Depth (inches)35.12
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Weight Net (Lbs)192
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_94_72
  • Uniclass 2015 DescriptionReduced pressure zone valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States