Publish your products
Wilkins 450STDAR Double Check Detector Assembly, 4" to 10", Lead-Free*
Wilkins 450STDAR Double Check Detector Assembly, 4" to 10", Lead-Free*
Wilkins 450STDAR Double Check Detector Assembly, 4" to 10", Lead-Free*
    Wilkins

    Wilkins 450STDAR Double Check Detector Assembly, 4" to 10", Lead-Free*

    The Double Check Detector Backflow Prevention Assembly shall be certified to NSF/ANSI 61, ASSE® Listed 1048, and sup- plied with full port gate valves. The main body, spool, and access cover shall be 304L Stainless Steel, the seat ring and check valve shall be Noryl™ (NSF Listed), the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The first and second check valves shall be accessible for maintenance without removing the device from the line. The Double Check Detector Backflow Prevention Assembly shall be a WILKINS Model 450STDAR
    Compliance:
    (Vertical Up - Vertical Down Orientation only)
    • Approved by the Foundation for Cross Connection Control
    and Hydraulic Research at the University of Southern California
    • ASSE® Listed 1048
    • CSA® Certified B64.5
    • AWWA Compliant C510 (with gates only), and C550
    • UL® Classified
    • C-UL® Classified
    • FM® Approved
    • Meets the requirements of NSF/ANSI/CAN 61*
    *(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)
    Features:
    • Superior stainless steel body resists corrosion and extends the life of the product
    • Ideal for new or direct drop-in replacement
    • Time-tested check and relief valve components ensure easy maintenance and more water system uptime
    • Patented compound checks provide ultra-low pressure drop as documented by approval authorities, reducing the need for a booster pump
    • Patented AR spool for drop-in replacements, matching lay-lengths of common n-pattern valves
    • AR spool maintains agency approvals when installed by the factory
    • Metered by-pass detects leaks and other water use; can be situated on either side of product for ease of installation
    • Available in sizes 4 in. through 10 in.
    keywords: backflow preventer, backflow, back flow preventer, back flow valve, backflow preventer valve, backflow preventers, backflow valve, backflow device, backflow prevention device, backflow prevention, n-pattern, double check, 450, 450stdar, double check detector assembly
    Technical specification
    • Unique ref.zurn-450stdar
    • Product familyBackflow Preventers
    • Product groupDouble Check Detector Assembly
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States