Publish your products
Wilkins 975XL Reduced Pressure Principle Backflow Preventer, 3/4" to 2"
Wilkins 975XL Reduced Pressure Principle Backflow Preventer, 3/4" to 2"
Wilkins 975XL Reduced Pressure Principle Backflow Preventer, 3/4" to 2"
Wilkins 975XL Reduced Pressure Principle Backflow Preventer, 3/4" to 2"
Wilkins 975XL Reduced Pressure Principle Backflow Preventer, 3/4" to 2"
Wilkins 975XL Reduced Pressure Principle Backflow Preventer, 3/4" to 2"
Wilkins 975XL Reduced Pressure Principle Backflow Preventer, 3/4" to 2"
    Wilkins

    Wilkins 975XL Reduced Pressure Principle Backflow Preventer, 3/4" to 2"

    The Reduced Pressure Principle Backflow Preventer shall be shall be ASSE® Listed 1013, rated to 180°F, and supplied with full port ball valves. The main body and access covers shall be bronze (ASTM B 584), the seat ring and all internal polymers shall be Noryl™ and the seat disc elastomers shall be silicone. The first and second checks shall be accessible for maintenance without removing the relief valve or the entire device from the line. If installed indoors, the installation shall be supplied with an air gap adapter. For use in non-potable applications only. The Reduced Pressure Principle Backflow Preventer shall be a ZURN WILKINS Model 975XL.

    Features:

    • Wye pattern design reduces installation time and costs
    • A tried and true design favored by installers worldwide
    • Easy access to the first check for debris removal reduces maintenance costs
    • Entire unit serviceable in line

    Keywords: wilkins 975xl, zurn backflow preventer 975xl, reduced pressure backflow preventer, reduced pressure principle backflow preventer, zurn 975xl2 repair parts, wilkins zurn 975xl winterization, Reduced Pressure (RP) Backflow Preventers, Reduced Pressure Zone Assemblies

    Technical specification
    • Unique ref.zurn-975xl
    • Product familyBackflow Preventers
    • Product groupReduced Pressure Principle Assembly
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)8.5
    • Width (inches)5.12
    • Depth (inches)12
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)12
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 DescriptionReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States