Publish your products
Wilkins F480S&YF Fire OS&Y Untapped
Wilkins

Wilkins F480S&YF Fire OS&Y Untapped

Wilkins F48 OS&YF

Compliance:

  • NSF 372
  • AWWA Compliant C515
  • C-550
  • UL® Listed
  • C-UL® Classified
  • FM® Approved

Features:

  • Available in sizes 2-1/2", 3", 4", 6", 8", 10"
  • Outside stem and yoke, resilient wedge gate valve
  • Low-lead law compliant


Technical specification
  • Unique ref.zurn-F48OSYF
  • Product familyBackflow Preventers
  • Product groupDouble Check Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)17.75
  • Width (inches)7.87
  • Depth (inches)7.5
Related
  • Material mainDuctile Iron
  • Material secondaryStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)42
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States