Publish your products
Solid Surface Sink - AD1630 - Equal Double Bowl

Solid Surface Sink - AD1630 - Equal Double Bowl

Wilsonart's seamless sinks are ideal for interior installations, effortlessly creating a clean, luxurious design. When paired with the right Solid Surface slab, they create a visually monolithic sink and surface combination. Solid Surface Sinks are more than just beautiful; they are also hard-working. With no lip or ledge to catch debris, solid surface sinks are extremely versatile, durable, and easy to clean. Daily maintenance is a breeze with the use of basic household cleaners.

Get in contact with Wilsonart®

Specification
  • Design Innovation: The most flexible hard surfacing product on the market — shaping the future of design with surfaces that reflect the beauty of natural materials.

    Stain Resistant: Non-porous and low-maintenance. No sealing required, ever — just worry-free performance against spills and messes.

    Repairable: Scratches, gouges, or cracks? Easily repaired and renewed by a Certified Wilsonart Fabricator.

    Seamless: Virtually seamless, waterproof designs with no grout lines — helping prevent the growth of mold and mildew.

    Eco-Friendly Meets the industry’s highest sustainability standards:

    • UL GREENGUARD Gold
    • Declare
    • HPD

    Warranty

    • 15-year limited residential
    • 10-year limited commercial

Technical specification
  • Unique ref.Solid-Surface-Sink-AD1630-Equal-Double-Bowl
  • Product familySolid Surfaces
  • Product groupSinks
  • TypeObject (single object)
  • Date of publishing2021-12-21
  • Edition number1
  • Height (inches)16.62
  • Width (inches)30.12
  • Depth (inches)8.25
Related
  • Material mainSolid surface
  • Material secondarySolid surface
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)31.7
Classification
  • BIMobject CategorySanitary - Washtops
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-19 31 17 13
  • OmniClass TitleLavatory Units
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America
Argentina
Belize
Bolivia
Canada
Brazil
Costa Rica
Chile
Cuba
Colombia
Dominican Republic
Ecuador
El Salvador
Falkland Islands (Islas Malvinas)
Greenland
French Guiana
Guatemala
Guyana
Haiti
Paraguay
Honduras
Peru
Jamaica
Suriname
Mexico
Uruguay
Nicaragua
Venezuela
Panama
Puerto Rico
The Bahamas
Trinidad and Tobago
United States