Publish your products
Ceiling System
WoodTrac
Archived

Ceiling System

WoodTrac ceiling system by Sauder - Installs over 9/16", 15/16", or 1" suspended ceiling grid making it great for new construction and remodels. Molding snap onto ceiling grid with patented clips and ceiling panels drop in. - Direct Mount Installation method allows for installation over joists, drywall, plaster, textured ceilings, etc. without using a suspended ceiling grid. - Moldings available in 3 different profiles and compatible with all 2'x2' ceiling panels (except tegular). - Wood ceiling panels and moldings available in 5 stock finishes and 20+ special order finishes. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Class A Panel Thickness: 3/8" Class A Panel Weight: 2 lb per sq ft Class C Panel Thickness: 3/16" Class C Panel Weight: 1 lb per sq ft Country: United States Industry Standards: ASTM E84, ASTM E84-11a, NFPA 255 UL 723 UBC 8-1 Material: Laminated Medium Density Fiberboard (MDF) Post Consumer Recycled: 5% Pre Consumer Recycled: 75% Region: North America
Technical specification
  • Unique ref.Ceiling_System
  • Product familyInterior finishes
  • Product groupWood ceiling system
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainMDF
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ceilings
  • IFC classificationCeiling
  • UNSPSC nameCeiling panels
  • UNSPSC code30161602
  • Uniclass 2015 CodeSs_30_25_10
  • Uniclass 2015 DescriptionBoard and sheet ceiling systems
  • OmniClass Number23-15 13 21 15
  • OmniClass TitleWood Ceiling Panels
  • CSI UniFormat II CodeC3030
  • CSI UniFormat II TitleCeiling Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit