Publish your products
Ytong United Kingdom
Ytong United Kingdom
Ytong United Kingdom
Ytong United Kingdom
Ytong United Kingdom
Ytong United Kingdom
Ytong United Kingdom
    Xella
    Archived

    Ytong United Kingdom

    Ytong blocks are a well known global name for aerated concrete products. The product has unlimited constructional possibilities and good building physical properties. It is, for example: non-flammable impermeable to frost and moisture excellent insulating properties Above all, however, it is quick and efficient to lay. In practice, this is a decisive argument for contractors to use aerated concrete, as this results in a high speed construction. For house construction and commercial and industrial buildings. Ytong blocks are not only used to construct inner leaves of cavity walls and dwelling partitioning walls but also internal, external and fire walls in both load-bearing and non loadbearing designs. The building block therefore is known as being efficient for both house construction and for commercial and industrial buildings. High construction speed In addition to its versatility, the Ytong block is characterised by its ease of working and construction. The blocks can easily be sawn. This results in a relatively high construction speed which can deliver cost savings, particularly in high-volume projects. The construction advantages of the Ytong block are that it is light-weight, simple to lay, quick to assemble, simple to saw/cut and chase and it has unlimited finishing possibilities. All products are manufactured to comply with European standards EN 771-4 (CE-marked).
    Specification
    • Ytong AAC stands for simple planning, design, calculation and execution and is suitable for almost any building project. Ytong offers a complete range of products for the construction of family houses, terraced houses and multi-storey. The Ytong construction system with its perfectly matched individual components ensures speedy construction and high efficiency. The present study supports you in the planning of masonry with Ytong aerated concrete. Simply select a product from the Ytong catalog and will promptly receive a proposal for a complete wall solution. However, this application does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the application and changes within the application are therefore to verify independently. Depending on the static and structural requirements can be made of Ytong cellular concrete the corresponding masonry building. The proposed by the system element must conform to local regulations. In individual cases, the use of the component by the planner must be checked. Our qualified building materials experts will help you with any questions regarding Ytong aerated concrete and complementary products. About the Xella customer information we have at any time reliable, simple and free information about our products and services in a direct conversation.
    Technical specification
    • Unique ref.Ytong_UK
    • Product familyYtong
    • Product groupYtong
    • TypeObject (single object)
    • Date of publishing2021-12-06
    • Edition number1
    Related
    • Material mainAutoclaved aerated concrete
    • Material secondaryPlaster
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryWalls - Other
    • IFC classificationWall
    • UNSPSC nameStructural building products
    • UNSPSC code3013
    • Uniclass 2015 CodeSs_25_13_50
    • Uniclass 2015 DescriptionMasonry wall systems
    • OmniClass Number23-13 21 11
    • OmniClass TitleConcrete Masonry Units
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit