Publish your products
CBR15 Loudspeaker

CBR15 Loudspeaker

Versatile CBR Series loudspeakers deliver outstanding audio performance for a wide range of applications including front-of-house sound, floor monitoring or installations.
Specification
  • The CBR15 provides the lowest frequency in its lineup, delivering outstanding performance for the front-of-house sound for live performance, DJ events or for installation situations that require highly prominent low and high SPL.

    • 15in 2-Way Loudspeaker
    • Custom-designed transducers and top-quality components add up to unequalled performance
    • Extremely accurate 90 x 60 constant directivity horn
    • Durable, compact plastic enclosures
    • Symmetrical enclosure design for mirror-mode floor monitoring
    • Input connectors supporting both speakON and phone plugs
    • Installable with eye bolt rigging and brackets

Technical specification
  • Unique ref.cbr15-loudspeaker
  • Product familyProfessional Audio
  • Product groupCBR Series
  • TypeObject (single object)
  • Date of publishing2026-06-02
  • Edition number1
  • Height (mm)700
  • Width (mm)455
  • Depth (mm)378
Related
  • Weight Net (Kg)17.7
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit