Publish your products
TCD10 Touchscreen Control Device
TCD10 Touchscreen Control Device
TCD10 Touchscreen Control Device
TCD10 Touchscreen Control Device

    TCD10 Touchscreen Control Device

    TCD10 is a 10-inch touchscreen control device that adds a convenient control option from Yamaha. PoE wired connectivity ensures constant power supply and stable network performance, while flexible mounting options support wall or tabletop installation.

    Key Features

    • Power Over Ethernet wired connection for stable and reliable operation
    • Customized control panel with ProVisionaire Control PLUS
    • Quick onsite setup by accessing the control panel located on DME5 / DME3 server
    • Operates in landscape or portrait orientation
    • Mounting options
      • Wall-mount adapter included
      • Optional tabletop stand TS-TCD10
    Specification
    • General Specification

      • Dimensions: (W x H x D) 246 x 168 x 24 mm (9.7 x 6.7 x 1.0 in)
      • Weight: 1.0 kg (2.2 lbs.)
      • Power requirements: PoE (IEEE 802.3af), DC 48V
      • Power consumption: 10.8 W (Standby 1.56 W)
      • Cable: Cat 5e or higher (STP)
      • Connector: RJ-45
      • Operating temperature: 0°C to 40 °C
      • Storage temperature: -20°C to 60 °C
      • Display: 10.1” IPS (1280 x 800, 16:10)
    Technical specification
    • Unique ref.tcd10-touchscreen-control-device
    • Product familyProfessional Audio
    • Product groupControl Surface
    • TypeObject (single object)
    • Date of publishing2026-07-30
    • Edition number1
    • Height (mm)587
    • Width (mm)450
    • Depth (mm)600
    Related
    • Weight Net (Kg)35.6
    Classification
    • BIMobject CategoryElectronics - Audio
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 DescriptionAudio visual equipment
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29
    • OmniClass TitleAudio Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit