Publish your products
VXL1-16-WR Column Line Array Speaker
VXL1-16-WR Column Line Array Speaker
VXL1-16-WR Column Line Array Speaker

    VXL1-16-WR Column Line Array Speaker

    Sleek. Smart. Sound.

    VXL series line source loudspeakers offer a unique combination of outstanding sound quality and slim form-factor that is ideal for a variety of environments. VXL line source loudspeakers offer excellent projection as well as uniform volume and sound quality over a wide listening area, making them a great choice for highly reflective rooms, lecture halls, conference rooms, and other facilities that require maximum intelligibility throughout the listening area.

    The VXL series includes three models VXL1-8, VXL1-16 and the VXL1-24 each featuring 1.5-inch full range drivers, that can be combined to optimally serve a variety of installations and spaces. The slim 2.1-inch (54 mm) wide enclosures feature elegantly curved grille designs that blend beautifully with any décor to deliver superior and uniform speech and music reproduction in a wide variety of applications.

    Specification
    • Slim line array loudspeaker with 16 x 1.5" drivers

      • Weather-resistant model
      • IP55
      • 1.5 inch (3.75 cm) full-range speaker units with neodymium magnets
      • Wide horizontal dispersion for uniform SPL over a wide area
      • The vertical coverage can be selected from two modes, Normal and Wide
      • Slim design complements any interior décor
      • Available in basic black or white
      • Enclosures can be painted to match surroundings
      • Optional dedicated bracket for outdoor installations
    Technical specification
    • Unique ref.vxl1-16-wr-column-line-array-speaker
    • Product familyProfessional Audio
    • Product groupVXL Series
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)846
    • Width (mm)54
    • Depth (mm)104
    Related
    • Weight Net (Kg)3.9
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers