Publish your products
VXL1-8 Column Line Array Speaker
VXL1-8 Column Line Array Speaker

    VXL1-8 Column Line Array Speaker

    VXL series line array speakers offer a unique combination of outstanding sound quality and slim form that is ideal for a variety of environments.
    Specification
    • Slim line array speaker with 8 x 1.5" drivers

      • 1.5 inch (3.75 cm) full-range speaker units with neodymium magnets
      • Wide horizontal dispersion for uniform SPL over a wide area
      • Slim design complements any interior décor
      • Available in basic black or white
      • Enclosures can be painted to match surroundings
      • Wall mount bracket supplied
      • Optional hardware for a wide range of installation needs
    Technical specification
    • Unique ref.vxl1-8-column-line-array-speaker
    • Product familyProfessional Audio
    • Product groupVXL Series
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)480
    • Width (mm)54
    • Depth (mm)104
    Related
    • Weight Net (Kg)2.1
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers