Publish your products
Ytong France THERMO 36,5 R=4,23 U=0,23 W/(m²K) ep=365 mm
Ytong France THERMO 36,5 R=4,23 U=0,23 W/(m²K) ep=365 mm
Ytong France THERMO 36,5 R=4,23 U=0,23 W/(m²K) ep=365 mm
    Ytong
    Archived

    Ytong France THERMO 36,5 R=4,23 U=0,23 W/(m²K) ep=365 mm

    The Ytong THERMO 36,5 wall has exceptional thermal, mechanical and fire protection properties. It is intended for the - load bearing walls for single-family houses and multi-familly and tertiary buildings - filling walls - Fire-protection partition walls in public or commercial buildings and tunnels. Its lightness and ease of handling make it particularly suitable for renovation and extension projects. Its thermal efficiency is 3 in 1: insulating masonry + thermal bridges correction + air tightness. The Ytong THERMO 36,5 wall contributes to the well-being of the occupants by its hygrothermal and environmental performance. The Ytong blocks constitues a simple, sustainable and economic constructive system.
    Specification
    • Construction - U=0,23 W/(m²K) 365 mm Ytong THERMO 36,5 - GTIN: 4054640023109 The Ytong THERMO 36,5 wall can be used in seismic zones 1, 2, 3, 4 for single houses and seismic zones 1, 2, 3, 4 for smalls multi-familly and tertiary buildings (≤ R+2 _ two stories). Ytong THERMO 36,5 wall has a thermal resistance of 4,23 (m²K)/W. Its has FDES files according to the NF EN 15804+A1. Masonry of group 1 according the EN 1996, the assembly is realized with thin bed mortar join. The surface is classified Rt1 according to the NF DTU 26.1 Rcn = 3,00 MPa, fb = 2,83 MPa, fk = 1,94 MPa Density = 350 kg/m³ Surface mass = 128 kg/m² Fire performance : A1, REI 180, EI 240, HCM 120 Maximum height of non load bearing walls ≥ 20,0 m Sound attenuation Rw (C;Ctr) = 49 (-1;-3) dB
    Technical specification
    • Unique ref.COM_FR_Ytong_THERMO36-5_U_0-23_d_365_mm
    • Product familyYtong AAC
    • Product groupComposite
    • TypeObject (single object)
    • Date of publishing2017-07-27
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)383
    Related
    • Material mainAutoclaved aerated concrete
    • Material secondaryPlaster
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • UNSPSC nameBricks
    • UNSPSC code301316
    • Uniclass 2015 CodeSs_25_13_50
    • Uniclass 2015 DescriptionMasonry wall systems
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-13 35 21 13
    • OmniClass TitleMasonry Structural Walls
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls