Publish your products
Ytong Spain
Ytong Spain
Ytong Spain
Ytong Spain
Ytong Spain
Ytong Spain
Ytong Spain
Ytong Spain
Ytong Spain
    Ytong
    Archived

    Ytong Spain

    This stone is white and consists of lime, sand, cement and water. Inside, it contains millions of air pores, which also gave him the name: aerated concrete. Over 70 years ago it was for the first time industrially produced in southern Sweden’s Yxhult in times of scarcity of raw materials and energy due to stricter laws. From the original name "Yxhults Anghärdade Gasbetong" a short time later became the first registered building materials brand in the world, which pushed the worldwide carrer of Ytong and changed the building construction sustainably. Since then, Ytong with the concise Y of its hometown and the significant yellow color, stands like no other brand for construction with optimal insulation. This material has become a standard element in residential building on an international level. Due to the extensive product range it is possible to build a house from the basement to the roof completely with aerated concrete elements. Ytong aerated concrete offers the right solution for every application with the highest quality masonry. Whether basement masonry, monolithic exterior or interior walls, you will always find the right product. In renovations new room situations can efficiently be created with Ytong aerated concrete masonry. Ytong, the classic building material, stands like no other for optimal thermal insulation and massive quality.
    Specification
    • Ytong stands for uncomplicated design, construction, calculation and execution and satisfies all technical requirements for all type of building projects. Ytong offers a complete product range for the construction of unifamiliar houses, row houses and collective buildings. The Ytong building construction system, with its coordinated elements guarantees a fast execution and high profitability. This tool is a support for the design of Ytong masonry walls. With the free choosable system components it's possible to create integral wall solutions with the current product range. Ytong walls can fulfill all sorts of structural or physical requirements. However, this application does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the application and changes within the application are therefore to verify independently. The proposed elements should therefore be checked regarding national requirements and regulations by the planer. Our building material experts will support you on any questions concerning Ytong aerated concrete.
    Technical specification
    • Unique ref.Ytong_ES
    • Product familyYtong
    • Product groupYtong
    • TypeObject (single object)
    • Date of publishing2015-06-30
    • Edition number3
    Related
    • Material mainAutoclaved aerated concrete
    • Material secondaryPlaster
    • Designed inSpain
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Other
    • IFC classificationWall
    • UNSPSC nameStructural building products
    • UNSPSC code3013
    • Uniclass 2015 CodeSs_25_13_50
    • Uniclass 2015 DescriptionMasonry wall systems
    • OmniClass Number23-13 21 11
    • OmniClass TitleConcrete Masonry Units
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls