Publish your products
Space Supra Surface Mounted Emergency Luminaire
Space Supra Surface Mounted Emergency Luminaire
    Zemper

    Space Supra Surface Mounted Emergency Luminaire

    "Surface-mounted emergency lighting for demanding environments."

    Space Supra is a surface-mounted emergency luminaire designed for reliable performance in indoor and outdoor installations. It features LiFePO₄ battery technology and multiple optical distribution options for illuminating points of emphasis, escape routes and open areas (anti-panic). Durable construction and simplified installation ensure long-term reliability across a wide range of architectural applications.

    Key specifications:

    • Luminous flux: from 370 to 420 lumens in emergency mode.
    • Autonomy: 1 or 3 hours, with LiFePO₄ batteries.
    • Robustness: compact housing with protection IP65 and IK07.
    • Smart functions: AutoTest, DALI2 or Wireless SmartZ® options for simplified management.
    Technical specification
    • Unique ref.emergency-lighting-space-supra
    • TypeObject (single object)
    • Date of publishing2026-07-19
    • Edition number1
    Related
    • Material mainPolycarbonate
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit