Publish your products
Diana Blade Exit Sign with Emergency Lighting
Diana Blade Exit Sign with Emergency Lighting
Diana Blade Exit Sign with Emergency Lighting
Diana Blade Exit Sign with Emergency Lighting
    Zemper

    Diana Blade Exit Sign with Emergency Lighting

    "High-visibility exit signage with integrated emergency lighting."

    Diana Blade extends the Xena / Diana platform with integrated ExitSign functionality. Designed for indoor and outdoor applications, it combines clear evacuation guidance with integrated anti-panic emergency lighting in a single compact device. Robust construction ensures reliable operation in demanding environments, while long viewing distance enables clear evacuation guidance across large spaces.

    Key specifications:

    • Luminous flux: from 145 to 190 lumens in emergency mode, and from 90 to 110 lumens in permanent modus.
    • Autonomy: 1 or 3 hours, with LiFePO₄ batteries.
    • Robustness: compact housing with protection IP66 and IK07.
    • Smart functions: AutoTest, DALI2 or Wireless SmartZ® options for simplified management.
    Technical specification
    • Unique ref.exit-signs-diana-blade
    • TypeObject (single object)
    • Date of publishing2026-07-19
    • Edition number1
    Related
    • Material mainPolycarbonate
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit