Publish your products
Bob - Pendant fixture
ZERO

Bob - Pendant fixture

In collaboration with well-known furniture brand Blå Station, Zero has provided their Bob sofa system with a fixture that takes its contours to new heights while being anchored in the backrest. Zero also offers a freestanding floor-lamp version and a pendant with the same likeable, round character. A dimmable LED behind a convex glare shield provides intimate and screened-off illumination; available in standard black or white. LED 10W/3000K.
Specification
  • Finish Painted aluminum. White RAL 9010, black RAL 9005. Other colours on requewst. Matt acrylic diffuser. Including mains dimmable LED module or with built in DALI driver. LED info System power: 10W. Luminaire Luminous Flux: 838LM. CCT 3000K. SDCM 3. CRI >80. Installation Suspended from ceiling 2,5 m cable. Including cable-cup. Connection Terminalblock 3x4 mm2. When DALI 5x4mm2. Design Thomas Bernstrand & Stefan Borselius 2019.
Technical specification
  • Unique ref.Bob_pend
  • Product familyBob
  • Product groupPendants
  • TypeAssembly (multiple objects)
  • Date of publishing2019-11-06
  • Edition number1
  • Height (mm)195
  • Width (mm)260
  • Depth (mm)260
Related
  • Material mainAluminium
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_86
  • Uniclass 2015 DescriptionSuspended luminaires

Region availability

Europe Asia Oceania North America
Åland Islands
Hong Kong
Australia
Belize
Albania
Japan
New Zealand
Costa Rica
Andorra
Singapore
El Salvador
Austria
United Arab Emirates
Guatemala
Belarus
Honduras
Belgium
Mexico
Bosnia and Herzegovina
Nicaragua
Bulgaria
Panama
Croatia
United States
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City