Publish your products
N140 Effluent Pump with 20′ Cord

N140 Effluent Pump with 20′ Cord

The Model N140 nonautomatic Effluent Pump is designed to remove unwanted water in septic effluent applications. It is an ideal choice in high pressure or high flow applications. The professional-grade, 1 HP Model 140 is known for its dependability. The N140 is a nonautomatic pump requiring a piggyback float switch or control panel for operation. Either option allows you to set the on and off point of the pump in the field. This is ideal in an application with a deep sump pit or pump tank.

The Model 140’s switch case, motor housing, and pump housing are each constructed of cast iron. The corrosion resistant engineered plastic vortex impeller has a smooth surface allowing water and solids to pass freely through the pump. The pump’s identification tag, handle, and hardware are made of non-corrodible stainless steel. This attention to detail ensures that the Model 140 is able to withstand the most demanding applications.

Every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right-out-of-the-box.

Specification
    • Oil-filled motor and cast iron motor housing for optimal heat dissipation which prevents the pump from overheating
    • Nonautomatic pump (Piggyback variable level float switch available separately)
    • Corrosion resistant engineered plastic vortex impeller to allow free passage of 1/2" spherical solids which prevents clogging and increases reliability
    • Powder-coated epoxy finish provides corrosion-resistance and extends life in harsh environments
    • Stainless steel screws, handle and hardware to prevent rust and corrosion over the life of the pump
    • 100% factory tested: Our factory-tested effluent pumps ensure reliable performance in challenging applications with fewer concerns about mechanical failures
    • 1-year limited warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Technical specification
  • Unique ref.140-series
  • Product familyPumps
  • Product groupSeptic Effluent Pumps
  • TypeObject (single object)
  • Date of publishing2025-03-08
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States