Publish your products
X64 HD Series Sewage Pumps

X64 HD Series Sewage Pumps

Application- Commercial Buildings

Sewage pumps with 4" high-head and 6" high-flow, flanged discharge for Class I, Division 1, Group C & D locations

Features and Benefits

  • 25 to 60 BHP Submersible Pumps:
    • Available as a 4″ High-Head model passing a 3-1/8″ solid or a 6″ High-Flow model passing a 4″ solid.
  • UL AND CSA Listed Motor:
    • Dependability is guaranteed. The motor is built to exacting standards for Class I, Division 1, Group C & D hazardous locations. Motor protection is assured with special O rings seal and the cord design sealing it from liquid entry, along with its robust design utilizing a 1.15 Service Factor.
  • Air-Filled Motor Design:
    • Decreased operating cost with lowered energy use through its high efficiency operation and capability to be driven by a VFD drive.
  • Long Service Life:
    • Enclosed impeller, tandem shaft seals, upper & lower ball bearings, and concentric pump housing combine to reduce the radial load, extending the service life of all pump and motor components.


Specification
  • Voltage Ability230 / 460
    Phase3
    Hz60
    Discharge Size4″ & 6″ Horizontal Flange
    Solids Handling3-1/8″ with 4″ Discharge
    4″ with 6″ Discharge
    HP25.0 – 60.0
    RPM1725
    SealsCarbon Ceramic
    O RingsBuna-N
    ImpellerDuctile Iron 2 Vane Enclosed
Technical specification
  • Unique ref.x64-hd-series-sewage-pumps
  • Product familyPumps
  • Product groupHeavy Duty
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States