Publish your products
Z7302-SS-MT-DV2P-HW Temp-Gard® III Tub and Shower Unit
Zurn

Z7302-SS-MT-DV2P-HW Temp-Gard® III Tub and Shower Unit

Single handle pressure balancing mixing tub and shower unit, ceramic control cartridge with stainless steel balancing piston, built in reverse connection capability (To reverse the hot and cold inlets simply remove cartridge and turn 180 deg), two service stops / check stops, and adjustable limit stop. When valve is turned on it must rotate from cold through to the hot position. All exposed trim and handle are metal with polished nickel chrome plated surface. The valve is supplied with a two-way brass diverter valve, 60" flexible metal hose, 24" mounting slide bar wall connection, (ABS plastic) standard -S1 shower head, arm, flange, and (T2) diverter tub spout with chrome plated finish. The valve body is a four port valve with a tub port plug included for shower only applications. The valve inlets, shower and tub outlet are all standard with 1/2" NPT female thread connections. The 1/2" copper sweat options must be specified.
Technical specification
  • Unique ref.Zurn_z7302-ss-mt-dv2p-hw
  • Product familyFinish Plumbing - Temp-Gard
  • Product groupTemp-Gard III
  • TypeObject (single object)
  • Date of publishing2010-12-02
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States