Publish your products
Z7500-DV2P-HW Aqua-Panel® Institutional Shower Unit
Zurn

Z7500-DV2P-HW Aqua-Panel® Institutional Shower Unit

Prefabricated stainless steel shower unit consisting of the TEMP-GARD pressure balancing shower valve with single bronze stem, stainless steel balancing piston & bottom access integral service stops. Unit includes: two way diverter valve w/handwall shower unit complete with 24” [610mm] mounting bar unit, 60” [1524mm] metal hose and standard handset, standard with 1/2” [13mm] copper tubing assembly enclosed by 18 gage stainless steel #4 brushed finish shroud, chrome plated brass shower head with flow control on institutional bracket.

Features:

  • Pressure balancing shower valve with single bronze stem
  • Two Way diverter valve with handwall
  • 18 Gage Stainless Steel shroud

Keywords: Aqua-Panel® Institutional Shower Unit, Aqua-Panel Shower Unit, aqua panel shower unit installation,zurn aqua panel shower unit, aqua panel shower unit installation

Technical specification
  • Unique ref.Zurn_z7500-dv2p-hw
  • Product familyFinish Plumbing - Temp-Gard
  • Product groupAqua-Panel
  • TypeObject (single object)
  • Date of publishing2010-12-02
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States