Publish your products
QPM43_3_4_5 QickSert Polymer Multi-Port Tee
QPM43_3_4_5 QickSert Polymer Multi-Port Tee
QPM43_3_4_5 QickSert Polymer Multi-Port Tee
    Zurn

    QPM43_3_4_5 QickSert Polymer Multi-Port Tee

    The (1) 3/4" crimp inlet x (5) 1/2" crimp outlet QickSert multi-port tee offers contractors labor savings and flexibility, making it ideal for commercial or residential projects. The polymer construction provides protection against corrosion, chemicals and chlorine while supplying water to multiple fixtures from the same main line. Extreme temperature and pressure resistant materials allows the fitting to adapt aggressive water environments with PEX systems.

    Compliance: 

    • City of Los Angeles Approved
    • MassachusettsMAapproved
    • CSA B137.5
    • cUPC listed
    • NPCC listed

    Features

    • The multi-port tee can service different fixtures from the same main line
    • High-temp and freeze-resistant materials adapt to both hot and cold water applications for PEX systems
    • Durable polymer material provides corrosion and chemical/chlorine resistance, ideal for aggressive water environments
    • Pressure ratings of up to 80 PSI at 200 degrees Fahrenheit handles the high demand of commercial usage
    • NSF 61 certified
    • ANSI certified
    • 25-year limited warranty proven to last the lifetime of the building
    Specification
    • keywords: QickPort manifold system accessory, durable polysulfone construction, supports organized PEX distribution, potable‑water compatible, optimized for residential plumbing layouts
    Technical specification
    • Unique ref.QPM43_3_4_5
    • TypeObject (single object)
    • Date of publishing2026-06-16
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit