Publish your products
QPPM3H9C-3 QickPort® Manifold
Zurn

QPPM3H9C-3 QickPort® Manifold

ZurnPEX® 1" diameter polysulfone QickPort® Preassembled Manifold. Comprised of hot and cold 1/2" male straight pipe thread outlets and 1" male straight pipe thread inlets. Manifold is rated at a maximum pressure of 100 PSI at 180°F. Optional shut off valves can be added for individual on/off control of each distribution line. NSF listed. For use with potablewater only.

Features:

  • Preassembled manifold, corrosion resistant polymer and stainless steel construction
  • Reduced installation time, delivers hot water faster
  • Eliminates temperature and pressure fluctuation
  • 10-year warranty
Technical specification
  • Unique ref.QPPM3H9C-3
  • TypeObject (single object)
  • Date of publishing2026-08-07
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit