Publish your products
QQPC55FX Crimp CR Polymer (RFS) Coupling – 1" Barb
Zurn

QQPC55FX Crimp CR Polymer (RFS) Coupling – 1" Barb

Zurn PEX® CR Polymer Coupling. The QQPC55FX coupling is used to connect PEX tubing to PEX tubing. Molded from Acudel®. These fittings, as a system with Zurn PEX® tube, are pressure rated at 160 PSI at 73°F, 130 PSI at 120°F (fire protection rating),100 PSI at 180°F, and 80 PSI at 200°F. These fittings are listed by NSF as complying with the following standards: NSF/ANSI Standard 14, NSF/ANSI Standard 61 including Annex G, ASTM F877, CSA B137.5, ASTM F2159, and UL 1821

Features:

  • Manufactured from Accudel
  • Use with copper crimp rings
  • For Use in Residential Fire Sprinkler Systems
  • NSF Listed, UL 1821 Listed


Specification
  • keywords: plumbing fittings, pipe fittings accessories, kitchen plumbing fittings, bathroom fittings hardware, installation fittings, utility pipe connectors, metal plumbing fittings, durable pipe fittings, general hardware fittings, sink fittings accessories, water connection fittings, construction fittings hardware

Technical specification
  • Unique ref.QQPC55FX
  • TypeObject (single object)
  • Date of publishing2026-07-03
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit