Publish your products
Z1349 Narrow Wall Hydrant
Zurn

Z1349 Narrow Wall Hydrant

Z1349 Exposed moderate climate, wall hydrant for narrow wall installation, complete with bronze body, all bronze interior parts, replaceable seat washer, screwdriver-operated stop valve in supply, key-operated control valve, 3/4[19] female IP inlet conection standard, and 3/4[19] male hose connection. Includes operating key.

Compliance:

  • Massachusetts MA approved
  • ASME A112.21.3M
  • Uniform Plumbing Code UPC Listed

Features:

  • Bronze-finished, narrow wall hydrant withstands moderate climates
  • All bronze body fits within a wall thickness of four inches
  • Ideal for commercial applications
  • Approved under: City of LA Listed
Specification
  • keywords: Z1349 narrow wall hydrant, bronze body, fits 4" wall thickness, moderate climate outdoor hydrant, key‑operated, commercial wall‑mount water hydrant ,1349,349

Technical specification
  • Unique ref.Z1349
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupEncased Wall
  • TypeObject (single object)
  • Date of publishing2026-02-04
  • Edition number1
  • Height (inches)2.25
  • Width (inches)3.25
  • Depth (inches)6.5
Related
  • Material mainBronze
  • Designed inUnited States
  • Weight Net (Lbs)2
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit