Publish your products
Z1763 Kettle Drain, 37-9/16" x 22-7/8" - ZS1763
Zurn

Z1763 Kettle Drain, 37-9/16" x 22-7/8" - ZS1763

ZURN ZS1763 Type 304 (CF8) stainless steel fabricated body and stainless steel three-piece grate with 1/8" [3mm] bars on 3/8" [10mm] center. One grate section with lift hole.

Features:

  • Corrosion resistant
  • Acid resistant coating option available
  • Threaded and No-Hub outlet options available
Specification
  • keywords: Cast Stainless Steel,Drainage,Government Buildings,Commercial,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,Spill Containment Area/Wash Down Area,Industrial/Processing Plant,Kettle Drain,Industrial Stainless Steel Drainage,67172, Z-1763, ZS1763,1763,763

Technical specification
  • Unique ref.Z1763
  • Product familyDeck Waste Water Drains
  • Product groupFloor Drains
  • TypeObject (single object)
  • Date of publishing2023-02-22
  • Edition number1
  • Height (inches)10
  • Width (inches)37.57
  • Depth (inches)22.88
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit