Publish your products
Z5220 19"x16" Oval Undermount Lavatory
Zurn

Z5220 19"x16" Oval Undermount Lavatory

2.8 out of 5 stars2.8(6 reviews)

19” x 16” vitreous china undermount lavatory.

Features :

  • 19” [483 mm] x 16” [406 mm]
  • Vitreous china
  • Rimless oval design for undermount installation
  • Front overflow
  • Waste: 1-1/4” O.D.
  • Depth: 5”
  • Shipping Weight: 22 lbs.

Keywords:Lavatory Sink, Countertop Sink, Faucet Deck, Undermount bathroom sinks, restaurant restrooms, Rimless oval design for undermount, ADA Trap, Stop, Supply Protectors, ADA Grid Strainer, Supply Protectors for Offset Grid Strainer

    Technical specification
    • Unique ref.z5220
    • Product familyFinish Plumbing - Fixtures
    • Product groupCountertop & Undermount Lavatories
    • TypeObject (single object)
    • Date of publishing2010-10-21
    • Edition number2
    • Height (inches)7.5
    • Width (inches)19
    • Depth (inches)16
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)16
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States