Publish your products
Z6950-FSD  Serio Series® Deck Mounted Sensor Foaming Soap Dispenser
Z6950-FSD  Serio Series® Deck Mounted Sensor Foaming Soap Dispenser
Z6950-FSD  Serio Series® Deck Mounted Sensor Foaming Soap Dispenser
Z6950-FSD  Serio Series® Deck Mounted Sensor Foaming Soap Dispenser
Z6950-FSD  Serio Series® Deck Mounted Sensor Foaming Soap Dispenser
    Zurn

    Z6950-FSD Serio Series® Deck Mounted Sensor Foaming Soap Dispenser

    The Serio® foaming soap dispenser - With its sleek and simple design, its the perfect companion for matching Serio® faucet, offering a user-friendly, automatic hand-washing experience. ADA compliant for universal access, this chrome-plated foaming soap dispenser can be powered by batteries or an A/C adapter, making it an ideal choice for both retrofit and new construction projects.
    Features:
    • Hands-free functionalty and simple installation
    • Pairs perfectly with matching Serio faucet
    • Works with foaming soap
    • Heavy-duty cast brass body stands up to high-use environments
    • Elegant style that pairs with any new construction or retrofit
    • ADA compliant
    Specification
    • keywords: sensor faucet, battery-powered faucet, commercial restroom faucet, touchless faucet, Zurn sensor faucet

    Technical specification
    • Unique ref.Z6950-FSD
    • Product familySoap Dispenser - Sensor
    • Product groupDeck Mount
    • TypeObject (single object)
    • Date of publishing2026-08-25
    • Edition number1
    • Height (inches)3
    • Width (inches)2
    • Depth (inches)6
    Related
    • Designed inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategorySanitary - Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit