Publish your products
Z812B4-XL  4" AquaSpec Centerset Gooseneck Faucet
Z812B4-XL  4" AquaSpec Centerset Gooseneck Faucet
Z812B4-XL  4" AquaSpec Centerset Gooseneck Faucet
Z812B4-XL  4" AquaSpec Centerset Gooseneck Faucet
Z812B4-XL  4" AquaSpec Centerset Gooseneck Faucet
    Zurn

    Z812B4-XL 4" AquaSpec Centerset Gooseneck Faucet

    Polished chrome-plated cast brass faucet body with integral shanks, quarter turn ceramic disc cartridges and a 5-3/8" rigid or swing spout. Unit is furnished with a standard 2.2 GPM aerator, vandal-resistant color-coded handles, mounting hardware and 1/2" NPSM coupling nuts for standard lavatory risers. Zurn Lead Free products (-XL) is the line of durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance:

    • ADA
    • ASME All2.18.1/CSA B125.l
    • CEC
    • IPC
    • NSF 61
    • NSF 372
    • WaterSense

    Features:

    • Chrome-plated cast brass construction for durability
    • Lifetime warranty ceramic disc cartridge
    • 4-in. vandal-resistant, color-coded wrist blade handles
    • 3-year limited warranty
    Specification
    • keywords: Gooseneck Spouts,4" Centerset Faucets,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Sports Complex/Recreational Center,First Aid Station,Classrooms,Nurse Station/Health Facility,Infirmary,Industrial/Processing Plant,EZShip,EZ Ship,Lead-Free Law Compliance,MasterSpec,Zurn One Systems Specifier,,812B4-XL,12B4-XL

    Technical specification
    • Unique ref.Z812B4-XL
    • Product familyAquaSpec Faucet - Manual
    • Product groupAquaSpec Faucet - Manual
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit