Publish your products
Z874-12 Trench Drain System (USA Configurable)
Z874-12 Trench Drain System (USA Configurable)
    Zurn

    Z874-12 Trench Drain System (USA Configurable)

    Zurn Z874-12 Trench Drain System. High density polyethylene structural composite drain channel with 1.00 Percent bottom slope. All sections modular 80 inch lengths with interlocking ends and radiused bottom. Complete with heavy-duty Dura-Coated steel frame w/ anchor studs at surface, combination anchor tabs/leveling devices at appropriate locations and class C extra heavy-duty ductile iron grate-with 4 stainless steel lockdowns. USA Configurable

    Model contains -U4 bottom outlets

    • Saves labor up to 75%
    • Rebar clips provided with system for elevation set
    • 4-corner grate lock down for dynamic loading situations
    • Mechanical interlocking connections
    Specification
    • ENGINEERING SPECIFICATION: Zurn Z874-12 Channels shall be 80" long, 17" wide reveal and have a 12" wide throat. Modular channel sections shall be made of 0% water absorbent High Density Polyethylene (HDPE). Shall have a positive mechanical connection between channel sections that will not separate during the installation and shall mechanically lock into the concrete surround every 10". Channels shall weigh less than 6.6 lbs. per linear foot, have smooth 3.5" radiused self cleaning bottom with a Manning's coefficient of .009 and 1.00% or neutral 0% built-in slope. Channels are available with inverts ranging from 9.25" to 34.21". Channel shall have all grates locked down. Channels come with clips attached to the frame to accommodate vertical re-bar for positioning and anchoring purposes. Shall be provided with the standard DGC grate, Zurn 16-1/4" wide Ductile Iron Slotted Grate, which locks down to the frame with 4 individual bolt anchors per grate. Ductile Iron conforms to ASTM specification A536-84, Grade 80-55-06. Ductile Iron grate is rated class C per the DIN EN1433 top load classifications. Supplied in 20" [508 mm] nominal lengths with 13/16" wide slots, and 1-3/4" bearing depth. Grate has an open area of 118 sq. in. per ft. [249779] sq. mm per meter]. The 1/4" thick Carbon Steel Frame Assembly conforms to ASTM specification A36 with 10 - 4" long concrete anchors per 80". The frame is supplied with a powder coated finish. All welds must be performed by a certified welder per ASTM standard AWS D1.1. Frames shall be produced in the USA.

    Technical specification
    • Unique ref.Z874-12
    • Product familyLinear Trench Drain Systems
    • Product groupHDPE
    • TypeObject (single object)
    • Date of publishing2022-07-20
    • Edition number1
    • Width (inches)17
    • Depth (inches)80
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Material secondaryDuctile Iron
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • Uniclass 2015 CodePr_65_52_24_24
    • Uniclass 2015 DescriptionDrainage channels with gratings
    • CSI MasterFormat 2014 Code22 14 26.19
    • CSI MasterFormat 2014 TitleFacility Trench Drains
    • OmniClass Number23-39 29 13 19
    • OmniClass TitleSurface Water Drainage Systems
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit