Publish your products
ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms
ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms
ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms
ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms
ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms
ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms
ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms
ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms
    Zurn

    ZER6003AV-TM Top Mount Exposed Sensor Flush Valves for Urinals With Ceramic Gears and AquaVantage® Diaphragms

    The ZER EZ Gear-Driven Urinal Flush Valve is performance-engineered with the dual action of the ceramic disc cartridge and motor gear-driven operation. Its polished chrome-plated finish, modern top-mount design, and quiet diaphragm operation are ideal for new and retrofit commercial restroom applications.

    Compliance:

    ASSE 1037/ASME A112.1037/CSA B125.37, ADA Compliant, cUPC Listed, WaterSense: This product should be used with a WaterSense labeled counterpart with a compatible flow volume to ensure that the entire system meets the requirements for water efficiency and performance

    Features:

    • Uses EZ Gear technology, a gear-driven ceramic cartridge that is less susceptible to debris and buildup for easy maintenance; outlasts and outperforms solenoids
    • True mechanical manual override button delivers on-demand flushing
    • Standard battery operation; optional hardwire w/battery backup for uninterrupted operation even when electric goes out
    • Filtered AquaVantage® diaphragm, gaskets and seals are made of chemical-resistant thermoplastic elastomer, which lasts 8-10 times longer than traditional rubber
    • Toggle feature allows for optional 24-hour line flushing to help minimize stagnation and maintain fixture trap seals to protect against sewer gases during periods of inactivity
    • Automatic touchless sensor activation reduces guest visits without a flush and can help reduce germ transmission
    • Precision gear activation for a consistent flush
    • Sensor flush valve, automatic toilet flusher, motion sensor toilet flush, diaphragm flush valve, gear driven flush, touchless flush, no touch flush

    Keywords: Zurn®,AquaSense®,AquaVantage®,Go Blue®, Sensor flush valve, automatic toilet flusher, motion sensor toilet flush, diaphragm flush valve, gear driven flush, touchless flush, no touch flush, flushometer

    Technical specification
    • Unique ref.zurn-ZER6003AV-TM
    • Product familySensor Flush Valve
    • Product groupZER-TM Series
    • TypeObject (single object)
    • Date of publishing2024-01-30
    • Edition number2
    • Height (inches)17
    • Width (inches)2.25
    • Depth (inches)4.75
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inUnited States
    • Weight Net (Lbs)9
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010210
    • ETIM NameElectronic urinal flusher
    • Uniclass 2015 CodePr_40_20_93_79
    • Uniclass 2015 DescriptionUrinal flushing valves
    • CSI MasterFormat 2014 Code22 42 43
    • CSI MasterFormat 2014 TitleFlushometers
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States