Publish your products
BW2930 Backwater Valve
Zurn

BW2930 Backwater Valve

5.0 out of 5 stars5.0(9 reviews)

BW2930 Backwater Valve recommended for light commercial or residential applications. It is furnished with an ABS or PVC body and threaded access cover.

Features:

  • Recommended for light commercial and residential applications
  • PVC or ABS body is furnished with threaded access cover
  • Complete with valve seat and flapper, which hangs closed when not in use



Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Keywords: Backwater Valve, Zurn BW2930 Back Water Valve, Back Water Valve Zurn, Zurn Back flow Valve, Water Control and Back Flow

Technical specification
  • Unique ref.zurn-bw2930
  • Product familyPlumbing
  • Product groupPipework Products for General Use
  • TypeObject (single object)
  • Date of publishing2018-05-16
  • Edition number2
Related
  • Material mainPVC
  • Material secondaryABS
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • CSI MasterFormat 2014 Code22 13 19.33
  • CSI MasterFormat 2014 TitleBackwater Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit