Publish your products
Z107 20" Wide Deck Flange
Zurn

Z107 20" Wide Deck Flange

ZURN Z107 20" [508mm] Diameter wide deck flange roof drain. Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard and low silhouette Poly-Dome

Features:

  • 20" wide flange roof drain
  • Clamping collar and low silhouette Poly-Dome
  • Used in applications with liquid applied membrane
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z107
  • Product familyRoof Drains
  • Product groupPrimary Roof Drains
  • TypeObject (single object)
  • Date of publishing2020-04-19
  • Edition number1
  • Height (inches)9.94
  • Width (inches)20
  • Depth (inches)20
Related
  • Material mainCast iron
  • Material secondaryPolypropylene
  • Designed inUnited States
  • Weight Net (Lbs)39
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit