Publish your products
Z1172 Large Capacity Grease Interceptor
Zurn

Z1172 Large Capacity Grease Interceptor

4.5 out of 5 stars4.5(6 reviews)

2 Large capacity Acid Resistant Coated interior and exterior fabricated steel grease interceptor, rated at ____GPM and ___ Lbs. grease capacity, with internal air relief by-pass, bronze cleanout plug (which can be used as a sampling port) and visible double wall trap seal with removable pressure equalizing/flow diffusing baffle. Gasketed non-skid secured cover with removable lift handles, complete with flow control fitting. Regularly furnished with inlet and outlet in high position.

Compliance:

  • City of LosAngeles Approved
  • Massachusetts MA approved
  • ASME A112.14.3

Keywords: Large Capacity Grease Interceptor, Large Capacity Grease Interceptor installation, Grease Interceptor Specifications, Large Capacity grease Interceptor installation, Large Capacity Grease Interceptor sizes, Z1172, Z-1172, ZS1172,1172,172

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1172
  • Product familyGrease Oil Sediment Separation
  • Product groupGrease Interceptor
  • TypeObject (single object)
  • Date of publishing2014-04-27
  • Edition number2
Related
  • Material mainCarbon Steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit