Publish your products
Z1180 Solids Interceptor
Zurn

Z1180 Solids Interceptor

Acid Resistant Composite Interceptor, in lieu of fixture 'P' trap, for on-floor installation, with removable PVC sediment bucket having a removable 3/32 [2] dia. perforated flow defusing/intercepting PVC screen, with top access gasketed secured cover, stainless steel draw latches and hardware with an ABS handle for easy removal of sediment bucket and screen. Regularly furnished with 2 [51] threaded low inlet and high outlet.

Compliance:

  • CityofLosAngelesApproved
  • Massachusetts MA approved

Keywords: Commercial,Solids,Interceptors,Government Buildings,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,58912.pdf, Z1180, Z-1180, ZA1180,1180,180

Technical specification
  • Unique ref.zurn-z1180
  • Product familyGrease Oil Sediment Separation
  • Product groupSediments & Solids Interceptor
  • TypeObject (single object)
  • Date of publishing2018-10-03
  • Edition number1
  • Height (inches)12.5
  • Width (inches)8.44
  • Depth (inches)7.5
Related
  • Material mainPlastic
  • Designed inUnited States
  • Weight Net (Lbs)6
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFilter
  • UNSPSC nameTraps and strainers
  • UNSPSC code401425
  • Uniclass 2015 CodePr_65_52_25
  • Uniclass 2015 DescriptionDrainage traps and accessories
  • CSI MasterFormat 2014 Code22 13 23
  • CSI MasterFormat 2014 TitleSanitary Waste Interceptors
  • OmniClass Number23-27 37 00
  • OmniClass TitleLiquid Traps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit