Publish your products
Z1201-HD EZCarry® High Performance Adjustable Horizontal Back-to-Back Siphon Jet Hub and Spigot Water Closet Carrier
Zurn

Z1201-HD EZCarry® High Performance Adjustable Horizontal Back-to-Back Siphon Jet Hub and Spigot Water Closet Carrier

EZCarry® horizontal siphon jet water closet carrier system with high performance waterway and 4” [102mm] hub and spigot connections. System includes Dura-Coated cast iron double main fitting with hydro-mechanically optimized sweep and extended 2” [51mm] vent, adjustable faceplates, QuickFit™ faceplate gaskets, floor mounted pre-fab slotted foot supports with top anchoring pre-fab support base, fixture bolts, trim, stud protectors, bonded “Neo-Seal” gaskets, and corrosion resistant, adjustable 3” [76mm] dia. X 6” [152mm] couplings with integral test caps designed to increase flow velocity and line carry. EZCarry® system complies with the requirements of ASME A112.6.1M up to a 500 lbs [227 kg] static load rating.

Compliance: 

  • ASME A112.6.1M

Features:

  • Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection
  • Protect facilities from excessive loading with standard system design for loading up to 500 lb. Install faster with labor saving features on a 30% lighter system
  • Reduce maintenance emergencies with carriers designed to optimize waste line carry
  • Maintain a sanitary environment with wall-mounted fixture
  • Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option
  • Reduce adjustment time with factory-assembled trim and universal feet pre-set at 5-1/2" rough-in height

Additional Models Available

Z1201-HD4

Keywords: Z1201-HD, EZCarry, Siphon Jet, Hub and Spigot, Water Closet Carrier, Plumbing, Construction, Building Materials, Zurn, Toilet Carrier, Siphon Jet Hub, contractor, traditional water closet carriers

Technical specification
  • Unique ref.zurn-z1201-hd4
  • Product familyCarriers & Fixture Supports
  • Product groupWater Closet & Toilet Carriers
  • TypeObject (single object)
  • Date of publishing2014-12-31
  • Edition number3
  • Height (inches)24
  • Width (inches)24
  • Depth (inches)24
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States