Publish your products
Z1231-EZR Concealed Arm Carrier System for Wall Hung Lavatory with Adjustable Uprights and Header Plates
Zurn
Archived

Z1231-EZR Concealed Arm Carrier System for Wall Hung Lavatory with Adjustable Uprights and Header Plates

The Zurn Z1231-EZR concealed arm lavatory is a engineered to drive product installation efficiencies and reduce re-work time. Features & Benefits * Engineered to reduce installation and rework time * Concealed arm carrier system * For wall hung lavatories * 250 lb. load capacity * Adjustable header plates reduces field re-work time.
Specification
  • Wall Hung Lavatory Support System complete with Dura-Coated upright supports made from structural carbon-steel square tubing, conforming to ASTM A500 Grade C standards, with welded steel plate mounting feet featuring separate bolt patterns for using either 3/8" or 1/2" anchors, both meeting OSHPD spacing requirements. Includes lower and upper EZ-installation plates, marked with an indexed ruler guide for accurate adjustability of upright spacing, from 15" to 22". Individual slotted header plates with integral welded arm sleeves provide 2" of additional horizontal adjustment per plate allowing for a total horizontal adjustment range of 11" to 26". Arms are Dura-Coated cast iron and include leveling screws and soft-set elastomeric locking devices. Uprights, EZ-installation plates, and header plates are all factory assembled for easy installation. Carrier system exceeds load and deflection requirements when tested in accordance to ASME Standard A112.6.1M at any adjustment position.
Technical specification
  • Unique ref.zurn-z1231-ezr
  • Product familyCarriers & Fixture Supports
  • Product groupLavatory & Sink Carriers
  • TypeObject (single object)
  • Date of publishing2017-10-02
  • Edition number1
Related
  • Material mainCarbon Steel
  • Material secondaryCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameUrinals
  • UNSPSC code30181506
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 41 13
  • CSI MasterFormat 2014 TitleResidential Water Closets, Urinals, and Bidets
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit