Publish your products
Z1332XL-EZ Lead-Free Ecolotrol® Ceramic Disc Wall Hydrant
Zurn

Z1332XL-EZ Lead-Free Ecolotrol® Ceramic Disc Wall Hydrant

Encased, EcolotrolTM, lead-free, anti-siphon, moderate climate / interior wall hydrant for flush installation in 6" [152mm] diameter cored hole concrete wall. Hydrant features integral backflow preventer with anti-siphon technology, all-bronze interior components with 1/2 turn long-life ceramic disc cartridge, combination 3/4" [19mm] female solder and 3/4" male pipe thread inlet connection, and 3/4" male hose connection. Hydrant furnished with type 304 stainless steel housing with large flange and locking hinged cover stamped “WATER” and includes operating key.

Features:

  • Lead-Free
  • Encased, anti-siphon, moderate climate, automatic draining
  • One-half turn ceramic disc cartridge
  • Engineered for flush installation in 6" cored-hole to reduce installation and rework time
Technical specification
  • Unique ref.zurn-z1332xl-ez
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupEncased Wall
  • TypeObject (single object)
  • Date of publishing2015-07-19
  • Edition number1
  • Height (inches)5.94
  • Width (inches)10
  • Depth (inches)6.19
Related
  • Designed inUnited States
  • Weight Net (Lbs)4
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States