Publish your products
Z1333XL Moderate-Climate, Lead-Free Ecolotrol® exposed outlet wall hydrant
Zurn

Z1333XL Moderate-Climate, Lead-Free Ecolotrol® exposed outlet wall hydrant

Exposed, EcolotrolTM, lead-free, anti-siphon, moderate / interior wall hydrant for flush installation. Hydrant features integral backflow preventer with anti-siphon technology, all-bronze interior components with 1/2 turn long-life ceramic disc cartridge, combination 3/4" [19mm] female solder and 3/4" male pipe thread inlet connection, and 3/4" male hose connection. Hydrant furnished with type 304 stainless steel faceplate and includes operating key. 

Zurn “XL” Lead-Free compliant products are a line of durable plumbing products designed and manufactured to comply with state laws and local codes that mandate maximum allowable lead content levels. Zurn “XL” products are manufactured in accordance to the Federal SWDA section 1417.

Compliance:

  • ASME A112.21.3M

Features:

  • Lead-Free
  • Anti-siphon, moderate climate, automatic draining
  • One-half turn ceramic disc cartridge
Technical specification
  • Unique ref.zurn-z1333xl
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupExposed Wall
  • TypeObject (single object)
  • Date of publishing2015-07-19
  • Edition number1
  • Height (inches)4.81
  • Width (inches)3.13
  • Depth (inches)4.5
Related
  • Material mainBronze
  • Material secondaryStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)3
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit