Publish your products
Z1400-BZ “Level-Trol” Adjustable Leveling Floor Cleanout
Z1400-BZ “Level-Trol” Adjustable Leveling Floor Cleanout
    Zurn

    Z1400-BZ “Level-Trol” Adjustable Leveling Floor Cleanout

    FEATURES AND BENEFITS

    * Engineered to reduce installation and rework time

    * Cover adjustable after final pour

    * Light duty top


    Specification
    • The Z1400-BZ "Level-Trol" adjustable floor cleanout is engineered to reduce installation and rework time with the cover being adjustable after final pour. Comes standard with gas and watertight ABS tapered thread plug and round scoriated cast iron light duty secured top comes in Polished Bronze (ZB), Nickel Bronze (ZN), and Stainless Steel (ZS) top options with additional leveling adjustment to the finished floor. This cleanout is compatible with No-Hub, and Neo-Loc connection types, and is supplied with a foam thread protector to keep threads clean prior to and during final concrete pour.

    Technical specification
    • Unique ref.zurn-z1400-bz
    • Product familyCleanouts
    • Product groupCast Iron Body
    • TypeObject (single object)
    • Date of publishing2018-04-29
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 05 76
    • CSI MasterFormat 2014 TitleFacility Drainage Piping Cleanouts
    • OmniClass Number23-11 21 21 17
    • OmniClass TitleCleanouts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit