Publish your products
Z158 10" Square Top Prom-Deck Drain
Z158 10" Square Top Prom-Deck Drain
    Zurn

    Z158 10" Square Top Prom-Deck Drain

    3.6 out of 5 stars3.6(5 reviews)

    ZURN Z158 10" [254mm] Square Top Prom-Deck drain, Dura-Coated cast iron body with rotatable square promenade frame with seepage openings, frame clamps and light duty heel-proof grate.

    Additional Model(s) available

    Z158 | ZN158

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-z158
    • Product familyRoof Drains
    • Product groupPromenade Deck
    • TypeObject (single object)
    • Date of publishing2018-02-08
    • Edition number4
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainCast iron
    • Material secondaryBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 14 26.16
    • CSI MasterFormat 2014 TitleFacility Area Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit