Publish your products
Z199-DC Downspout Cover
Zurn

Z199-DC Downspout Cover

4.0 out of 5 stars4.0(13 reviews)

Downspout Cover, round fabricated stainless steel frame with fabricated secured perforated stainless steel hinged strainer.

Features:

  • Hinged downspout cover prevents birds/animals from entering piping
  • Directs water away from building to prevent staining
  • Stainless steel construction provides long product life with decorative finish

Keywords: downspout cover, downspout drain cover, stainless steel downspout, downspout drain pipe covers, rainwater outlet covers, zurn downspout nozzle, downspout safety cap, hinged downspout, downspout overflow, perforated stainless steel hinged strainer, Type 304 Stainless Steel, Long Downspout Frame

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z199-dc
  • Product familyRoof Drains
  • Product groupDownspouts
  • TypeObject (single object)
  • Date of publishing2017-10-18
  • Edition number1
  • Depth (inches)2.5
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameDownspouts
  • UNSPSC code30151701
  • CSI MasterFormat 2014 Code07 71 23
  • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
  • OmniClass Number23-13 41 39 11
  • OmniClass TitleRoof Downspouts

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit