Publish your products
Z5420 Siphon Jet Service Sink
Z5420 Siphon Jet Service Sink
    Zurn

    Z5420 Siphon Jet Service Sink

    Z5420 Vitreous china, floor mounted blowout service sink with integral flushing rim, ZurnSHIELD, ceramic glaze and 1-1/2" top spud. Front & side stainless steel rim guards included.

    Features:

    • 27” [686 mm] x 20-1/2” [521 mm]
    • Vitreous china
    • ZurnSHIELD ceramic glaze creates a permanent surface that protects the fixture by inhibiting the growth of stains and odor causing mold mildew and bacteria, thus reducing the amount of time, chemicals and water to clean the bowl.
    • Floor mounted service sink
    • Siphon jet action
    • Integral flushing rim
    • 1-1/2” top spud
    • Water surface: 10” x 10”
    • Trap seal depth:3-1/8”
    • Shipping Weight 60lbs

    Keywords:Floor Mounted Service Sink. Siphon Jet Service Sink, Siphon jet action, floor mounted blowout service sink, integral flushing rim, stainless steel rim guards, floor mounted siphon
    jet service sink

    Technical specification
    • Unique ref.zurn-z5420
    • Product familyFinish Plumbing - Fixtures
    • Product groupSpecialty Fixtures
    • TypeObject (single object)
    • Date of publishing2014-09-29
    • Edition number2
    • Height (inches)20
    • Width (inches)27
    • Depth (inches)20.5
    Related
    • Designed inUnited States
    • Weight Net (Lbs)60
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit