Publish your products
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
Z6915-XL AquaSense® 4" Centerset Sensor Faucet
    Zurn

    Z6915-XL AquaSense® 4" Centerset Sensor Faucet

    Zurn AquaSense® faucets are ideal for high-use applications where durability and hands-free operation are necessary. ADA compliant, battery-powered, polished chrome-plated cast brass sensor faucet with infrared proximity sensor for retrofit and new construction. Unit is furnished with a standard 0.5 GPM aerator and mounting hardware. Zurn Lead Free (-XL) is the line of durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates a weighted average lead content of no more than 0.25% of the wetted surface.

    Features and Benefits

    • Infrared convergence-type proximity sensor
    • 30-second time out feature
    • Chrome-plated, cast brass body
    • In-line filter
    • 4 “AA” batteries
    • Inlet for a 1/2” ball rise

    Keywords:AquaSense® Battery-Powered Faucet, AquaSense® faucets, polished chrome-plated cast brass sensor faucet, infrared
    proximity sensor for retrofit, brass faucets, Wrist blade handle, Temperature mixing valve, Thermostatic mixing valve for single faucets, Connector wire for plug-in power converter, AquaSense Plug-In Powered Faucet

      Technical specification
      • Unique ref.zurn-z6915-xl
      • Product familyLavatory Faucet - Sensor
      • Product groupDeck Mount
      • TypeObject (single object)
      • Date of publishing2018-04-10
      • Edition number2
      • Height (inches)5.31
      • Width (inches)6
      • Depth (inches)6.75
      Related
      • Material mainBrass
      • Designed inUnited States
      • Weight Net (Lbs)6
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • UNSPSC nameTable lamp fixture
      • UNSPSC code39111510
      • Uniclass 2015 CodePr_40_20_87
      • Uniclass 2015 DescriptionTaps and water supply outlet fittings
      • CSI MasterFormat 2014 Code22 42 39
      • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit