Publish your products
Z6953-SD Camaya Series™ Sensor Soap Dispenser
Z6953-SD Camaya Series™ Sensor Soap Dispenser
    Zurn

    Z6953-SD Camaya Series™ Sensor Soap Dispenser

    ADA compliant, Battery or A/C power adapter, chrome plated sensor soap dispenser for retrofit and new construction.

    Features:

    • Long life internal pump
    • 100K cycle battery life
    • Liquid hand soap (sold separately)
    • Adjustable dispensing amount
    • 1600ml [54.1 oz] refillable soap bottle
    • Complements Z6953-XL faucet

    Keywords: Camaya Series Sensor Soap Dispenser, Soap Dispenser Sensor, Sensor soap Dispenser, Soap Dispenser Sensor Type, Sensor Hand Soap Dispenser

    Technical specification
    • Unique ref.zurn-z6953-sd
    • Product familySoap Dispenser - Sensor
    • Product groupDeck Mount
    • TypeObject (single object)
    • Date of publishing2018-12-31
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit