Publish your products
Z81104-XL AquaSpec® 4" Centerset Deck-Mount Lavatory Faucet with 4" Wrist Blade Handles
Z81104-XL AquaSpec® 4" Centerset Deck-Mount Lavatory Faucet with 4" Wrist Blade Handles
Z81104-XL AquaSpec® 4" Centerset Deck-Mount Lavatory Faucet with 4" Wrist Blade Handles
Z81104-XL AquaSpec® 4" Centerset Deck-Mount Lavatory Faucet with 4" Wrist Blade Handles
Z81104-XL AquaSpec® 4" Centerset Deck-Mount Lavatory Faucet with 4" Wrist Blade Handles
    Zurn

    Z81104-XL AquaSpec® 4" Centerset Deck-Mount Lavatory Faucet with 4" Wrist Blade Handles

    Polished chrome-plated cast brass faucet body with integral shanks, quarter turn ceramic disc cartridges and a 4” [102mm] long integral cast spout. Unit is furnished with a 2.2 GPM [8.3 L] pressure compensating aerator (complying with ANSI A112.18.1 Standard for flow), 4”[102mm] vandal-resistant color-coded metal wrist blade handles, mounting hardware and 1/2” NPSM coupling nuts for standard lavatory risers. Zurn Lead Free products (-XL) is the line of durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.18.1/ CSA B125.1
    • NSFStandard372
    • CSA B125.1
    • cUPC
    • IPC listed
    • NPCC listed
    • CEC listed

    Features:

    • Heavy-duty Quarter Turn Ceramic Disc Cartridge
    • Chrome-plated Cast Brass Body With Integral Shank
    • 2-1/2” Vandal-resistant Color-Coded Metal Handles
    Keywords: Lavatory Faucet, Manual Faucet, Auqa Spec, Zurn Aqua Spec, Zurn Manual Faucet

      Technical specification
      • Unique ref.zurn-z81104-xl
      • Product familyAquaSpec Faucet - Manual
      • Product groupDeck Mount
      • TypeObject (single object)
      • Date of publishing2018-04-10
      • Edition number1
      Related
      • Material mainBrass
      • Designed inUnited States
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • UNSPSC nameTable lamp fixture
      • UNSPSC code39111510
      • Uniclass 2015 CodePr_40_20_87
      • Uniclass 2015 DescriptionTaps and water supply outlet fittings
      • CSI MasterFormat 2014 Code22 42 39
      • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit