Publish your products
Z884 4-3/4" Wide Shallow Linear Trench Drain System
Z884 4-3/4" Wide Shallow Linear Trench Drain System
Z884 4-3/4" Wide Shallow Linear Trench Drain System
Z884 4-3/4" Wide Shallow Linear Trench Drain System
Z884 4-3/4" Wide Shallow Linear Trench Drain System
Z884 4-3/4" Wide Shallow Linear Trench Drain System
    Zurn

    Z884 4-3/4" Wide Shallow Linear Trench Drain System

    4.8 out of 5 stars4.8(10 reviews)

    Channels shall be 40 [1016] long, 4-3/4 [121] wide reveal and have a 3-1/4 [83] throat. Modular channel sections shall be made of 0% water absorbent Polypropylene. Shall have a positive mechanical connection between channel sections that will not separate during the installation and shall mechanically lock into the concrete surround a minimum of every 10 [254]. Channels shall weigh less than 2 lbs.[.9kg] per linear foot, have a smooth, 1.634 [41.5] radiused self cleaning bottom with a Manning’s coefficient of .009 neutral 0% built in slope. Channels shall have rebar clips standard to secure trench in its final location. Shall be provided with standard HPP grates that lock down with lockdown bars to the channel and is not intended for dynamic traffic loadings. Zurn 4-1/8 [105] wide reveal Longitudinal Heelproof Polypropylene Grate is rated class A per the DIN EN1433 top load classifications. Supplied in 20 [508] nominal lengths with .25 [6] wide slots, and .75 [19] bearing depth. Grate has an open area of 18.57 sq. in per ft. [39,307 sq. mm per meter].

    Features:

    • Saves labor up to 75% – lightweight durable polypropylene construction
    • Integral rebar clips for elevation set
    • Mechanical interlocking connections
    • Shallow depth
    • USA configurable

    Keywords: Wide Shallow Linear Trench Drain System, Linear Trench Drain System, Zurn Trench Drain Installation, Out Door Trench Drain System, Residential Trench Drain System

    Technical specification
    • Unique ref.zurn-z884
    • Product familyLinear Trench Drain Systems
    • Product groupHDPE
    • TypeObject (single object)
    • Date of publishing2018-01-25
    • Edition number1
    • Width (inches)4.75
    • Depth (inches)41.25
    Related
    • Material mainPolypropylene
    • Material secondaryPolypropylene
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • Uniclass 2015 CodeEn_50_30
    • Uniclass 2015 DescriptionDrainage and wastewater collection
    • CSI MasterFormat 2014 Code22 14 26.19
    • CSI MasterFormat 2014 TitleFacility Trench Drains
    • OmniClass Number23-39 29 13 19
    • OmniClass TitleSurface Water Drainage Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States