Publish your products
Z886-PVS Reveal Perma-Trench® Linear Trench Drain System
Zurn

Z886-PVS Reveal Perma-Trench® Linear Trench Drain System

ZURN Z886-PVS Channels are 80” [2032mm] long, 6-1/4” [159mm] wide reveal and have a 4” [102mm] throat. Modular channel sections are made of 0% water absorbent High Density Polyethylene (HDPE). Channels have a positive mechanical connection between channel sections that will not separate during the installation and mechanically lock into the concrete surround a minimum of every 10” [254mm]. Channels weigh less than 2.31 lbs/ft [3.9 kg/m], have a smooth, 1-1/2” [38mm] radiused self cleaning bottom with a Manning’s coefficient of .009 and .75% or neutral 0% built in slope. Channels have rebar clips standard to secure trench in its final location. Channels are provided with standard PVS non-removable grates. Zurn 3/8” [10mm] wide reveal and 2-3/4” [70mm] tall fabricated Steel Paver Slot grate with Ductile Iron reinforcing conforming to ASTM specification A536-84, Grade 80-55-06. is rated class B per the DIN EN1433 top load classifications. Supplied in 40” [1016mm] nominal lengths with 3/4” [19mm] bearing depth. Grate has an open area of 4.5 in²/ft. [95 cm²/m].

Features:

  • Saves labor up to 75% - Lightweight durable Polyethylene Construction
  • Integral rebar clips for elevation set
  • Longer, lightweight sections
  • Mechanical interlocking connections
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z886-pvs
  • Product familyLinear Trench Drain Systems
  • Product groupHDPE, Paver Slot
  • TypeObject (single object)
  • Date of publishing2020-11-16
  • Edition number2
  • Depth (inches)80
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Material secondaryDuctile Iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_52_24_24
  • Uniclass 2015 DescriptionDrainage channels with gratings
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit