Publish your products
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge
    Zurn

    ZG6922 AquaSense® Wall Mount 5-3/8 in. Gooseneck Sensor Faucet With Gear-driven Ceramic Cartridge

    Zurn AquaSense® Back-Mounted Sensor Faucets create a more hygienic, sustainable, and reliable restroom experience by utilizing gear-driven ceramic cartridge operation with no solenoids to replace and renewable hydropower. The standard high-efficiency, 0.5 gpm low-flow rate and adjustable timeout feature help save water to meet sustainability goals. Customize usage settings
    wirelessly by using Zurn Elkay’s Bluetooth app, PlumbPro. Upgrade to the smart device version for fleet management, including real-time data. Zurn Lead Free products are durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance:

    • Complies with A112.18.1 / CSA B125.1 • ADA Compliant • UPC Lead Free Compliant • CEC & NYC 604.4 Compliant (when used with appropriate flow rate)

    Features:

    • Uses EZ Gear technology, a motor gear-driven ceramic cartridge that is less susceptible to debris and buildup for easy maintenance; outlasts and outperforms solenoids
    • Hydro•X Power ® technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life of a commercial restroom.
    • Intuitive and effortless, no-delay touchless sensor water activation
    • Bluetooth-enabled for point-of-use wireless adjustability:
      • Adjustable Time Out Feature (30-second default time out)
      • Hygienic Line Flushing (on-demand or programmed)
      • Sensing modes (on-demand or metering)
      • Sensor Range Adjustment
      • Battery Status 
    • plumbSMART™ connected option available with suffix -W2 for remote monitoring and real-time usage insights to your connected plumbing ecosystem
    • Shipped standard with high-efficiency water flow rates of 0.5 GPM; other flow rates available
    • Quiet water flow and soft-close technology that eliminates water hammer
    • Polished chrome-plated cast brass construction

      Keywords: Sensor Faucet, Touchless Faucet, Sensor Activated Faucet, Hydro•X Power® Technology, Hydropower, Renewable Hydropower, Gear-driven Ceramic Cartridge, High-Efficiency Faucet, Low-flow Rate, Customizable Useable Settings, Remote Settings, Zurn Elkay Bluetooth App, Commercial Faucet, Auto Faucet, Automatic Faucet

      Technical specification
      • Unique ref.zurn-zg6922
      • Product familyLavatory Faucet - Sensor
      • Product groupWall Mount
      • TypeObject (single object)
      • Date of publishing2024-05-10
      • Edition number1
      • Height (inches)12.12
      • Width (inches)2.25
      • Depth (inches)6.75
      Related
      • Material mainBrass
      • Designed inUnited States
      • Weight Net (Lbs)6
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • IFC classificationSanitary Terminal
      • ETIM CodeEC011328
      • ETIM NameWashbasin mixing tap
      • Uniclass 2015 CodePr_40_20_87
      • Uniclass 2015 DescriptionTaps and water supply outlet fittings
      • CSI MasterFormat 2014 Code22 42 39
      • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit