Publish your products
ZH6613AV-MBP AquaVantage AV® Concealed Hydraulic Actuation Flush Valve for Penal 3/4" Urinal Fixtures
Zurn

ZH6613AV-MBP AquaVantage AV® Concealed Hydraulic Actuation Flush Valve for Penal 3/4" Urinal Fixtures

Concealed quite diaphragm type rough brass flushometer valve with Zurn's AquaVantage TPE, chloramine resistant, dual seal diaphragm with clog resistant, triple filtered by-pass.Clog-resistant triple filter diaphragmChemical resistant gaskets and seals for extended service life with lower maintenance costsHydraulically activated flush valve for penal applications

Features:

  • Clog-resistant triple filter diaphragm
  • Chemical resistant gaskets and seals for extended service life with lower maintenance costs
  • Hydraulically activated flush valve for penal applications
  • 3-year warranty
Technical specification
  • Unique ref.zurn-zh6613av-mbp
  • Product familyFinish Plumbing - Flush Valves
  • Product groupAquaVantage®
  • TypeObject (single object)
  • Date of publishing2023-09-12
  • Edition number1
  • Height (inches)16
  • Width (inches)9
  • Depth (inches)4
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_40_20_93_79
  • Uniclass 2015 DescriptionUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit